IESNA:LM-63-2002
[TEST]P1302886
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2509-551-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS17R70W2N902765DE010 E3LDWW1H_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R70 optic, 3000K CCT AND, 90CRI , E3LDWW1H TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1054
TILT=NONE
1 -1 1 38 11 1 1 -0.25 -0.25 0
1 1 19.4
0 2 2.5 5 7.5 10 12.5 15 17.5 20
22.5 25 27.5 30 32.5 35 37.5 40 42.5 45
47.5 50 52.5 55 57.5 60 62.5 65 67.5 70
72.5 75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
756.7 755 755 741.2 720.5 694.7 663.6 625.7 587.8 546.4
505.1 463.7 425.8 389.6 353.4 320.6 293 262 232.7 208.6
187.9 168.9 150 132.7 117.2 101.7 86.2 70.7 56.9 44.8
31 22.4 15.5 8.6 5.2 1.7 0 0
756.7 755 753.3 741.2 720.5 694.7 661.9 625.7 587.8 544.7
503.3 463.7 425.8 387.8 353.4 320.6 294.8 263.7 232.7 208.6
187.9 168.9 150 132.7 117.2 101.7 86.2 72.4 58.6 44.8
31 22.4 15.5 8.6 5.2 1.7 0 0
756.7 755 753.3 741.2 720.5 694.7 661.9 625.7 586.1 546.4
505.1 465.4 425.8 387.8 353.4 320.6 298.2 265.5 232.7 210.3
189.6 168.9 150 132.7 117.2 101.7 86.2 72.4 58.6 44.8
31 22.4 15.5 8.6 5.2 1.7 0 0
756.7 755 753.3 741.2 720.5 694.7 661.9 627.4 587.8 548.2
506.8 467.1 425.8 389.6 355.1 324.1 296.5 263.7 234.4 212
189.6 170.7 150 132.7 117.2 101.7 86.2 72.4 58.6 44.8
31 22.4 13.8 8.6 3.4 1.7 0 0
756.7 755 753.3 741.2 722.2 696.4 663.6 627.4 589.5 549.9
508.5 468.9 429.2 393 356.8 327.5 296.5 265.5 237.9 213.7
191.3 170.7 151.7 132.7 117.2 101.7 86.2 72.4 58.6 44.8
31 20.7 13.8 8.6 3.4 1.7 0 0
756.7 755 753.3 741.2 722.2 696.4 665.4 629.2 591.2 551.6
510.2 470.6 432.7 396.5 362 331 298.2 268.9 239.6 215.5
193.1 172.4 151.7 134.5 117.2 100 86.2 72.4 58.6 44.8
31 20.7 12.1 6.9 3.4 0 0 0
756.7 755 753.3 741.2 722.2 698.1 665.4 630.9 593 553.3
515.4 474 436.1 399.9 365.4 332.7 299.9 270.6 243 217.2
194.8 172.4 151.7 134.5 117.2 101.7 86.2 72.4 58.6 44.8
31 20.7 12.1 6.9 3.4 0 0 0
756.7 755 753.3 741.2 722.2 696.4 665.4 630.9 594.7 556.8
517.1 477.5 439.6 403.4 367.2 336.1 303.4 272.4 244.8 218.9
194.8 174.1 153.4 134.5 117.2 101.7 87.9 74.1 58.6 44.8
31 20.7 12.1 5.2 1.7 0 0 0
756.7 755 753.3 742.9 724 696.4 667.1 632.6 596.4 558.5
518.8 479.2 441.3 405.1 370.6 339.6 306.8 274.1 246.5 220.6
196.5 174.1 153.4 134.5 117.2 101.7 87.9 74.1 60.3 44.8
32.8 20.7 12.1 5.2 1.7 0 0 0
756.7 755 755 741.2 724 698.1 667.1 632.6 596.4 558.5
518.8 480.9 443 406.8 372.3 339.6 306.8 275.8 246.5 220.6
198.2 174.1 153.4 134.5 117.2 101.7 87.9 74.1 60.3 44.8
32.8 20.7 12.1 5.2 1.7 0 0 0
756.7 753.3 753.3 741.2 722.2 698.1 667.1 634.3 596.4 558.5
522.3 480.9 443 408.5 372.3 339.6 306.8 275.8 246.5 220.6
196.5 174.1 153.4 134.5 117.2 101.7 87.9 74.1 60.3 46.5
32.8 20.7 10.3 5.2 1.7 0 0 0
